The product images shown are Illustrative only and may not be an exact representation of the product.

Windshield Washer & Vacuum Tubing (Non-Reinforced)

Ideal for windshield washers, vacuum-operated accessories, and radiator over flow.

  • Temperature: -40° to +257°F (-40°C to 125°C)
  • Vacuum and kink resistant construction.
  • Vacuum rated to 24" Hg (610mm).
  • Meets SAE J1037, J942b specifications.
  • 25 psi working pressure.

All Parts

1-10 of 14 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
27030 40404099 27030 GATR .09375 2 0.08
27035 40404135 27035 GATR .15625 4 8.14
27036 40404136 27036 GATR .21875 6 19.2
27037 40400338 27037 GATR .109375 3 0.1
27038 40400339 27038 GATR .15625 4 0.28
27039 40400340 27039 GATR .21875 6 0.38
27040 40400341 27040 GATR .25 6 0.44
27041 40404101 27041 7/64X50FT WINDSHIELD WASHER & VACUUM TUBING 25 1.7 .109375 3 .22 5.6 24 1.5 1
27042 40404104 27042 5/32X50FT WINDSHIELD WASHER & VACUUM TUBING 25 1.7 .15625 4 .31 7.9 24 1.5 2.24
27043 40404107 27043 7/32X50FT WINDSHIELD WASHER & VACUUM TUBING 25 1.7 .21875 6 .42 10.7 24 2 3.66
1-10 of 14 Items