The product images shown are Illustrative only and may not be an exact representation of the product.

Silicone Vacuum Tubing

Specially formulated silicone rubber. High temperature resistance assures long service life in harsh environments. Orange in color for easy identification.

  • Temperature: 300°F (149°C) to 25 In./Hg. Possible reduced - capacity above 300°F. Maximum 400°F (204°C).
  • Extremely flexible and kink resistant.
  • Can be used to transfer air, water and coolant for exhaust gas recirculation.
  • Orange in color

All Parts

1-5 of 5 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
27075 40404140 27075 GATR .109375 3 1 0.2
27076 40404141 27076 GATR .15625 4 1.5 0.22
27077 40404142 27077 GATR .21875 6 1.5 0.3
27078 40404143 27078 GATR .25 6 1.5 0.32
27079 40404283 27079 GATR 0.15
1-5 of 5 Items