Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All FleetRunner® Hi-Temp Straight Coolant Hose

    24626 1-5/8 X 3 FT FR 2 PLY STRAIGHT

    Product # 41753193

    FleetRunner® Hi-Temp Straight Coolant Hose is specifically designed for heavy-duty applications, trucks, buses, and off-road equipment, engineered with an advanced peroxide-cured EPDM material to provide exceptionally high temperature rating up to +300°F. Your FleetRunner® Coolant Hose is tested in the toughest fleets, and with an OE-quality fit, function, and form that stands up to the most demanding driving environments.

    • Temperature Range: -40°C to +149°C (-40°F to +300°F).
    • High working pressure rating provides protection for tough fleet and heavy-duty applications.
    • Cover marked in 1" increments to facilitate approximate cut lengths and allows for "custom fit" applications.
    • Engineered with compounds which resist electrochemical degradation.
    • Exceeds SAE 20R1 specifications.

    • Product Details
      Part # 24626
      Product # 41753193
      Description 24626 1-5/8 X 3 FT FR 2 PLY STRAIGHT
      UPC 770075629993
      Centerline Length (ft) 3
      Centerline Length (in) 36
      Centerline Length (m) .91
      Centerline Length (mm) 914
      Hose Inside Diameter (in). 1.625
      Hose Inside Diameter (mm) 41
      Temperature Range -40°F to +300°F (-40°C to +149°C).
      Working Pressure (psi) 150

    Eliminating ECD.

    When creating our FleetRunner® coolant hose, we wanted to tackle the leading cause of hose failure: electrochemical degradation or ECD. This occurs when the hose, liquid coolant, and engine/radiator fittings form a galvanic cell or "battery," creating a chemical reaction that allows micro-cracks to form in the hose tube. Coolant seeps into these cracks or striations and breaks down the reinforcement, leading to hose failure and, ultimately, roadside breakdowns. We worked to engineer our EPDM coolant hose material compound with superior electrochemical resistance, so your Gates® coolant hoses will last longer and keep your engine systems running stronger.

    Inspecting Your Coolant Hose.

    As part of our Be System Part initiative, we recommend regularly inspecting your critical vehicle systems, including your cooling system and hoses, at around 60,000 miles. As your coolant hose begins to age, the constant transfer of chemical fluids will corrode your hose from the inside out. When inspecting your coolant hose, there are a few simple signs that it's ready for replacement:

    Press for Soft Spots. The radiator hose is naturally rigid, and any soft spots along the hose body indicates the inner material has begun to break down. Firmly press on the hose body to feel for potential deteriorations.

    Check the Ends and Fittings. Look for cracks around the hose end, especially near the hose clamps.

    Feel for Bulges. Run your hands along the hose body to feel for protruding materials, which indicate a rupture within the hose that will eventually lead to failure.

    Resources

    PRODUCT RESOURCES

    Manuals, Guides and Tech Tips