The product images shown are Illustrative only and may not be an exact representation of the product.

FleetRunner® Coolant Hose

FleetRunner® Hi-Temp Straight Coolant Hose is specifically designed for heavy-duty applications, trucks, buses, and off-road equipment, engineered with an advanced peroxide-cured EPDM material to provide exceptionally high temperature rating up to +300°F. Your FleetRunner® Coolant Hose is tested in the toughest fleets, and with an OE-quality fit, function, and form that stands up to the most demanding driving environments.

  • Temperature rating: -40°F to +300°F (-40°C to +149°F)
  • Exceeds SAE 20R1 specifications
  • High working pressure rating provides protection for tough fleet and heavy-duty applications
  • Cover marked in 1" increments to facilitate approximate cut lengths and allows for "custom fit" applications
  • Engineered with compounds which resist electrochemical degradation

All Parts

1-10 of 15 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
24614 41753190 24614 7/8 X 3 FT FR 2 PLY STRAIGHT .875 22 6.4
24616 41750583 24616 1" X 3FT FR 2 PLY STRAIGHT 1 25 1.23
24618 41753191 24618 1-1/8 X 3 FT FR 2 PLY STRAIGHT 1.125 29 0.5
24620 41750584 24620 1-1/4" X 3FT FR 2 PLY STRAIGHT 1.25 32 1.71
24622 41753192 24622 1-3/8 X 3 FT FR 2 PLY STRAIGHT 1.375 35 1.68
24624 41750585 24624 1-1/2" X 3FT FR 2 PLY STRAIGHT 1.5 38 1.71
24626 41753193 24626 1-5/8 X 3 FT FR 2 PLY STRAIGHT 1.625 41 1.98
24628 41750586 24628 1-3/4" X 3FT FR 2 PLY STRAIGHT 1.75 44 1.95
24630 41753194 24630 1-7/8 X 3 FT FR 2 PLY STRAIGHT 1.875 48 2.13
24632 41750587 24632 2" X 3FT FR 2 PLY STRAIGHT 2 51 2.22
1-10 of 15 Items

Eliminating ECD.

When creating our FleetRunner ® coolant hose, we wanted to tackle the leading cause of hose failure: electrochemical degradation or ECD. This occurs when the hose, liquid coolant, and engine/radiator fittings form a galvanic cell or "battery," creating a chemical reaction that allows micro-cracks to form in the hose tube. Coolant seeps into these cracks or striations and breaks down the reinforcement, leading to hose failure and, ultimately, roadside breakdowns. We worked to engineer our EPDM coolant hose material compound with superior electrochemical resistance, so your Gates coolant hoses will last longer and keep your engine systems running stronger.

Inspecting Your Coolant Hose.

As part of our Be System Part initiative, we recommend regularly inspecting your critical vehicle systems, including your cooling system and hoses, at around 60,000 miles. As your coolant hose begins to age, the constant transfer of chemical fluids will corrode your hose from the inside out. When inspecting your coolant hose, there are a few simple signs that it's ready for replacement:

Press for Soft Spots. The radiator hose is naturally rigid, and any soft spots along the hose body indicates the inner material has begun to break down. Firmly press on the hose body to feel for potential deteriorations.

Check the Ends and Fittings. Look for cracks around the hose end, especially near the hose clamps.

Feel for Bulges. Run your hands along the hose body to feel for protruding materials, which indicate a rupture within the hose that will eventually lead to failure.

PRODUCT RESOURCES

Manuals, Guides & Tech Tips