RECOMMENDED FOR: Ideal for windshield washer systems and vacuum–operated accessories.
Part # | 27030 |
---|---|
Product # | 40404099 |
Description | 27030 GATR |
UPC | 072053192001 |
Nipple Size (in) | .0625 |
Nipple Size (mm) | 2 |
Centerline Length (ft) | 6 |
Centerline Length (m) | 1.83 |
Continuous Operating Temperature Range | -40°F to +257°F |
Hose Inside Diameter (in). | 0.09375 |
Hose Inside Diameter (mm) | 2 |
Temperature Range | -40°F to +257°F (-40°C to +125°C). |
type | Wet Arm Wiper Hose |
Construction: Design Factor | NR |
---|---|
Construction: Tube | Type P (EPDM). Black. Heat-resistant. |
Standards | Tested to SAE J1037. |
---|---|
Standard Industry Specification | SAE J1037 |
Meets These Agency Specifications | SAE - Society of Automotive Engineers |
Recommended For | Ideal for windshield washer systems and vacuum-operated accessories. |
---|
Customer Pack | 54 |
---|---|
Weight (lbs.) | 0.08 |