Light-duty hose specially engineered for power brake applications on passenger cars and light trucks.
| Part # | 27232 |
|---|---|
| Product # | 32764483 |
| Description: | 27232 PWRB VACUUM HOSE |
| UPC | 72053248579 |
| Centerline Length (ft) | 3 |
| Centerline Length (in) | 36 |
| Centerline Length (m) | 0.91 |
| Centerline Length (mm) | 914 |
| Hose Inside Diameter (in). | 0.344 |
| Hose Inside Diameter (mm) | 9 |
| Inside Diameter (in) | 0.34375 |
| Inside Diameter (mm) | 9 |
| Customer Pack | 40 |
|---|---|
| Weight (lbs.) | 0.64 |