Light-duty hose specially engineered for power brake applications on passenger cars and light trucks.
| Part # | 27231 |
|---|---|
| Product # | 32764482 |
| Description: | 27231 15/32" X 50FT POWER BRAKE |
| UPC | 72053065534 |
| Centerline Length (ft) | 50 |
| Centerline Length (in) | 600 |
| Centerline Length (m) | 15.24 |
| Centerline Length (mm) | 15240 |
| Hose Inside Diameter (in). | 0.469 |
| Hose Inside Diameter (mm) | 12 |
| Inside Diameter (in) | 0.46875 |
| Inside Diameter (mm) | 12 |
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 9.25 |