Gates Turbo Oil Feed and Return Lines are designed for oil conveyance to and from the turbocharger. Developed to handle the extreme temperatures found in the turbocharger system. OE-Exact fit for direct replacement.
Part # | TL108 |
---|---|
Product # | 77561108 |
Description | TL108 TURBO LINE GATR |
UPC | 770075682264 |
Centerline Length (in) | 4 |
Centerline Length (mm) | 102 |
type | Turbocharger Oil Drain Line |
Material | Rubber |
---|
Customer Pack | 999 |
---|---|
Weight (lbs.) | 0.11 |