Turbocharger Oil Line Filters are designed to OE specifications in form, fit and performance. They are constructed from high quality materials for durability and maximum service life. Filters effectively capture small particles to protect the turbocharger from damage caused by contaminates in the engine oil.
Part # | TF1004 |
---|---|
Product # | 77565004 |
Description | TF1004 TURBO FILTER LINE GATR |
Height (in) | 0.98 |
Height (mm) | 24.9 |
Length (in) | 2 |
Length (mm) | 50.8 |
Width (in) | 0.98 |
Width (mm) | 24.9 |
Material | Steel, Plastic |
---|
Weight (lbs.) |
---|