Gates Turbo Oil Feed and Return Lines are designed for oil conveyance to and from the turbocharger. Developed to handle the extreme temperatures found in the turbocharger system. OE-Exact fit for direct replacement.
Part # | TL109 |
---|---|
Product # | 77561109 |
Description | TL109 TURBO LINE GATR |
Centerline Length (in) | 9.5 |
Centerline Length (mm) | 242 |
type | Turbocharger Oil Drain Line |
Material | Steel, Rubber |
---|
Weight (lbs.) |
---|