Gates Turbo Oil Feed and Return Lines are designed for oil conveyance to and from the turbocharger. Developed to handle the extreme temperatures found in the turbocharger system. OE-Exact fit for direct replacement.
Part # | TL103 |
---|---|
Product # | 77561103 |
Description | TL103 TURBO LINE GATR |
Centerline Length (in) | 9.5 |
Centerline Length (mm) | 241 |
type | Turbocharger Oil Feed Line, Banjo Bolt, 2 Washers, 2 O-Rings |
Material | Stainless Steel |
---|
Weight (lbs.) |
---|