Gates Turbocharger Tube Kit features provides all the parts necessary to enable direct replacement of OE components. Manufactured to Gates' high standards for quality and durability, the included components often exceed OE parts for performance and durability.
| Part # | 26100 |
|---|---|
| Product # | 77281000 |
| Description: | 26100 Turbo Tube Kit GATR |
| UPC | 770075697978 |
| Centerline Length (in) | 29 |
| Centerline Length (mm) | 737 |
| Material | Steel |
|---|
| Customer Pack | 999 |
|---|---|
| Weight (lbs.) | 5.23 |
Turbocharged engines offer substantially higher power and fuel efficiency over convential engines, but they also put added strain on turbocharger system components. Gates® Turbocharger Tube Kit offers a better than OE solution, preventing oil permeation of the turbocharger hose and tube corrosion, higher heat resistance, and longer service life.
Because of Gates'™ longstanding relationships with many of the world's leading automotive manufacturers, you'll find Turbocharger Tube Kits to fit many vehicle makes and model years.