The Turbocharger Hose Kit from Gates is a one-stop-shop when you need to completely replace a Turbocharger hose system. Brought to market as a superior alternative to fix issues with original manufacturer replacement hoses, Gates long-lasting commitment to innovation shines through with these kits, keeping your operations up and running longer.
Part # | 26219 |
---|---|
Product # | 41771700 |
Description | 26219 TURBOCHARGER HOSE KIT GATR |
UPC | 770075601678 |
Centerline Length (in) | 2.2799999999999998 |
Centerline Length (mm) | 58 |
Clamp 1 - Band Width (in) | 0.75 |
Clamp 1 - Band Width (mm) | 19.100000000000001 |
Clamp 1 - Bolt Type | .25 in. - 28 T-Bolt |
Clamp 1 - Nut Type | .4375 in. Hex-Head w/ Nylon Insert |
Clamp 1 - Clamping Range (in) | 3.13 - 3.44 |
Clamp 1 - Clamping Range (mm) | 79.5 - 87.4 |
Clamp 1 - Recommended Torque (in/lbs) | 75 |
Clamp 2 - Band Width (in) | 0.75 |
Clamp 2 - Band Width (mm) | 19.100000000000001 |
Clamp 2 - Bolt Type | .25 in. - 28 T-Bolt |
Clamp 2 - Nut Type | .4375 in. Hex-Head w/ Nylon Insert |
Clamp 2 - Clamping Range (in) | 3.13 - 3.44 |
Clamp 2 - Clamping Range (mm) | 79.5 - 87.4 |
Clamp 2 - Recommended Torque (in/lbs) | 75 |
Inside Diameter 1 (in) | 3 |
Inside Diameter 1 (mm) | 76 |
Inside Diameter 2 (in) | 3 |
Inside Diameter 2 (mm) | 76 |
Customer Pack | 999 |
---|---|
Weight (lbs.) | 0.52 |
We take our OE-exact products and we make them better. Gates® engineers analyze failure modes of OE designs, test them under various driving and speed conditions, and make continuous adjustments to improve performance, durability, and quality. So when you're with Gates automotive aftermarket, you're getting even better than the original.
To make your job easier, Gates® has assembled everything you'll need when replacing a Turbocharger Hose in one convenient kit. Don't waste time or delay operation scrounging for different parts and components, with Gates you'll find them all in one place.