Gates® OE exact Molded Turbocharger Hoses are designed for reliable engine connections. Our turbocharger hoses feature a multi-layered construction for maximum reinforcement, durability and strength. These hoses include a high-quality silicone cover that’s engineered to resist oil permeation, environmental contaminants, and high-temperature under-hood conditions.
| Part # | 26257 |
|---|---|
| Product # | 41771111 |
| Description | 26257 TURBOCHARGER HOSE GATR |
| UPC | 770075608035 |
| Centerline Length (in) | 4 |
| Centerline Length (mm) | 102 |
| Hose Inside Diameter (in). | 2 |
| Hose Inside Diameter (mm) | 51 |
| Inside Diameter 1 (in) | 1.75 |
| Inside Diameter 1 (mm) | 44 |
| Inside Diameter 2 (in) | 1.85 |
| Inside Diameter 2 (mm) | 47 |
| Customer Pack | 999 |
|---|---|
| Weight (lbs.) | 0.61 |
With turbochargers increasing in OE vehicles worldwide, Gates® saw an opportunity to bring that same exceptional quality and power to the automotive aftermarket. Vehicle turbocharger hoses and system components are designed to deliver more horsepower with a compact, lightweight, and energy-efficient construction that keeps your engine running at an unmatched fuel economy.
For a secure fit to virtually every vehicle on the road today, Gates® precision-manufactures our molded engine hoses with exclusively-developed factory processes to ensure compatibility and exceptional performance to vehicle manufacturer specifications.