Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Transmission Oil Cooler Hose

    27065 1/2 X 3FT TOC GATR

    Product # 33193358

    Gates Transmission Oil Cooler Hose is engineered with synthetic rubber tube, and an oil and abrasion resistant black neoprene cover, to provide a safe, heat, ozone, and chemical-resistant connecting line between the oil cooler and transmission. The cooler hose is reinforced with a braided cord for increased strength, supporting a working pressure of 250 psi.

    • Easy-to-follow instructions and hose diameter indicator in each package.
    • Temperature Range: -40°C to +135°C (-40°F to +275°F).
    • Oil and abrasion resistant black neoprene cover.

    • Product Details
      Part # 27065
      Product # 33193358
      Description 27065 1/2 X 3FT TOC GATR
      UPC 072053433579
      Centerline Length (ft) 3
      Hose Inside Diameter (in). 0.5
      Temperature Range Maximum temperature rating: +300°F (+150°C).
      Working Pressure (psi) 400

    Structured Hose Construction

    The braided cord construction on Gates® Transmission Oil Cooler Hose is engineered to maintain shape, performance, and structure, even under continuous pressure and in consistently high temperature operating conditions.

    Features and Benefits

    • Nitrile tube and CSM cover.
    • Synthetic Fiber Reinforcement.
    • Meets or exceeds SAE 100R6.
    • Offered in 3 ft, 25 ft, and 50 ft lengths.
    • Recyclable retail packaging.

    Gates Brings OE to the Aftermarket.

    Gates® engineers our industrials aftermarket parts in partnership with the top industrial OEMs around the world, so you can trust premium-grade industrial parts with exceptional fit, function and performance. Our Transmission Oil Cooler Hoses are engineered for leak-resistant service to protect your equipment engines and eliminate transmission fluid loss.