The product images shown are Illustrative only and may not be an exact representation of the product.

Transmission Oil Cooler Hose

Gates Transmission Oil Cooler Hose is engineered with synthetic rubber tube, and an oil and abrasion resistant black hypalon cover, to provide a safe, heat, ozone, and chemical-resistant connecting line between the oil cooler and transmission. The cooler hose is reinforced with a braided cord for increased strength, supporting a working pressure of 250 psi.

  • Maximum temperature rating from -40°F up to +300°F (+150°C)
  • Nitrile tube and CSM cover
  • Oil and abrasion resistant black hypalon cover
  • Synthetic Fiber Reinforcement
  • Meets or exceeds SAE J1019
  • Easy-to-follow instructions and hose diameter indicator in each package
  • Offered in 3 ft, 25 ft, and 50 ft lengths
  • Recycleable retail packaging

All Parts

1-9 of 9 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
27056 33194056 27056 .3125 0.3
27057 32890017 27057 3/8 X 3FT TOC HOSE .375 0.35
27058 33194058 27058 5/16"X 25' .3125 2.52
27059 32890018 27059 3/8 X 25FT TOC HOSE .375 3.12
27060 33193095 27060 TRANS OIL CLR HS .3125 5.04
27061 32890015 27061 3/8 X 50FT TOC HOSE .375 6.25
27065 33193358 27065 1/2 X 3FT TOC GATR .5 0.53
27066 33193359 27066 .5 4.42
27067 33193360 27067 .5 8.85
1-9 of 9 Items

Structured Hose Construction

The braided cord construction on Gates Transmission Oil Cooler Hose is engineered to maintain shape, performance, and structure, even under continuous pressure and in consistently high temperature operating conditions.

Gates Brings OE to the Aftermarket.

Gates engineers our industrials aftermarket parts in partnership with the top industrial OEMs around the world, so you can trust premium-grade industrial parts with exceptional fit, function and performance. Our Transmission Oil Cooler Hoses are engineered for leak-resistant service to protect your equipment engines and eliminate transmission fluid loss.