Gates Transmission Oil Cooler Hose is engineered with synthetic rubber tube, and an oil and abrasion resistant black neoprene cover, to provide a safe, heat, ozone, and chemical-resistant connecting line between the oil cooler and transmission. The cooler hose is reinforced with a braided cord for increased strength, supporting a working pressure of 250 psi.
| Part # | 27067 |
|---|---|
| Product # | 33193360 |
| Description: | 27067 |
| UPC | 72053433593 |
| Centerline Length (ft) | 50 |
| Hose Inside Diameter (in). | 0.5 |
| Inside Diameter 1 (in) | 0.5 |
| Inside Diameter 2 (in) | 0.5 |
| Working Pressure (psi) | 400 |
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 8.85 |
The braided cord construction on Gates® Transmission Oil Cooler Hose is engineered to maintain shape, performance, and structure, even under continuous pressure and in consistently high temperature operating conditions.
Gates® engineers our industrials aftermarket parts in partnership with the top industrial OEMs around the world, so you can trust premium-grade industrial parts with exceptional fit, function and performance. Our Transmission Oil Cooler Hoses are engineered for leak-resistant service to protect your equipment engines and eliminate transmission fluid loss.