Gates PS188 Power Steering Hose is recommended for power steering pressure lines.
Part # | 86049 / 6PS188 X25FT |
---|---|
Product # | 33170107 |
Description | 86049 6PS188 X 25FT |
UPC | 072053208054 |
Continuous Operating Temperature Range | -40°F to +300°F |
Minimum Bend Radius (in) | 3.25 |
Minimum Bend Radius (mm) | 82.6 |
Min. Burst Pressure (psi) | 1500 |
Hose Inside Diameter (in). | 0.375 |
Hose Inside Diameter (mm) | 9.5 |
Hose Outside Diameter (in) | 0.71 |
Hose Outside Diameter (mm) | 18 |
Inside Diameter (in) | 0.375 |
Inside Diameter (mm) | 9.5 |
Temperature Range | -40°F to +300°F (-40°C to +149°C) |
Working Pressure (psi) | 1500 |
Outside Diameter (in) | 0.71 |
Outside Diameter (mm) | 18 |
Coupling Recommendation | Permanent Power Steering Couplings [G50 Series] |
---|---|
Use | Fleet |
Color | Black |
---|---|
Cover | CSM. Black. Standard. |
Reinforcement | 2-braid, high-strength nylon |
Tube | CSM - Type M. Black. High Temperature, Power Steering Fluid Resistant. |
Construction: Cover | CSM |
Construction: Reinforcement | 2-braid, high-strength nylon |
Construction: Tube | CSM - Type M |
Notes | Designed to meet requirements of SAE J2050 specifications. |
---|---|
Recommended For | Power steering pressure lines. Designed to meet requirements of SAE J2050 specifications. |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 4.23 |