Specially designed for Power Steering hose applications. O-Rings are made of OEM quality materials.
Part # | 349560 |
---|---|
Product # | 72550956 |
Description | 349560 PS O-RING |
UPC | 072053418675 |
Diameter (mm) | 14 |
Material | Type II PTFE |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.1 |