Specially designed for Power Steering hose applications. O-Rings are made of OEM quality materials.
Part # | 349540 |
---|---|
Product # | 72550954 |
Description | 349540 PS O-RING |
UPC | 072053418651 |
Diameter (in) | .5625 |
Material | Type II PTFE |
---|
Notes | Number of threads: 18 |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.1 |