Gates offers a variety of power steering end fittings and adapters for building custom return line assemblies. Simply insert the barbed fitting into the hose and seal with a standard hose clamp.
Part # | 349770 |
---|---|
Product # | 72550987 |
Description | 349770 PS FITTING |
UPC | 072053521832 |
End 1 Type | Male O-Ring |
Shape | 90 Degree Elbow |
End 1 Diameter (mm) | 17 |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.19 |