Gates offers a variety of power steering end fittings and adapters for building custom return line assemblies. Simply insert the barbed fitting into the hose and seal with a standard hose clamp.
Part # | 349760 |
---|---|
Product # | 72550105 |
Description | 349760 PS FITTING |
UPC | 072053418712 |
End 2 Diameter (in) | 0.375 |
End 1 Type | Male Inverted Flare |
End 2 Type | Female SAE |
End 1 Diameter (in) | 0.375 |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.15 |