Gates offers a variety of power steering end fittings and adapters for building custom return line assemblies. Simply insert the barbed fitting into the hose and seal with a standard hose clamp.
Part # | 349780 |
---|---|
Product # | 72550096 |
Description | 349780 PS FITTING |
UPC | 072053418729 |
End 2 Diameter (in) | 0.375 |
End 1 Type | Male Inverted Flare |
End 2 Type | Male Inverted Flare |
End 1 Diameter (in) | 0.375 |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.1 |