Gates’ line of Power Steering Couplings was specially designed to work with Power Steering hose applications and offers a leak-free solution to power steering hose connections. When products are designed to work together, they work more efficiently and last longer than mixed products that are not optimized to work in tandem.
Part # | G50510-0605 / 6PS-5MFA |
---|---|
Product # | 733428625 |
Description | G50510-0605 6PS-5MFA |
UPC | 072053077124 |
H1 Stem Hex (in) | 0.688 |
H1 Stem Hex (mm) | 17.48 |
H2 Nut Hex (in) | 0.625 |
H2 Nut Hex (mm) | 15.88 |
A1 Outside Diameter (in) | 0.3125 |
A1 Outside Diameter (mm) | 7.938 |
C Cutoff (in) | 1 |
C Cutoff (mm) | 25.4 |
L Length (in) | 2.37 |
L Length (mm) | 60.2 |
Hose Inside Diameter (in) | 0.374 |
Hose Inside Diameter (mm) | 9.5 |
Inside Diameter (in) | 0.374 |
Inside Diameter (mm) | 9.5 |
C (in) | 1 |
L (in) | 2.37 |
Material | Steel |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.19 |
All of Gates® Power Steering Couplings were specifically designed to operate on power steering applications. This results in a leak-free power steering hose and coupling connection.
Our long-standing partnerships with automotive OEMs on production vehicles enable us to produce aftermarket parts of superior quality, durability, and performance. That experience goes into every Gates® aftermarket engine hose and accessory, bringing a range of solutions for virtually every fluid power component.