The product images shown are Illustrative only and may not be an exact representation of the product.

Metric Power Steering Adapter

Gates automotive adapters are used with aluminum, brass, copper, and steel tubing and adapt automotive oil filters, carburetors, power steering and fuel lines, trasmission oil cooler lines, and drain plugs. Also used to adapt brake lines to port configurations found in master cylinders or for adapting brake lines to metric sizes.

  • Robust construction with metal to metal seats for high heat and fluid compatibility
  • Conform to SAE and ASME specs
  • 2000 PSI working pressure

All Parts

1-3 of 3 Items
Part # Product # Description A1 Outside Diameter A2 Outside Diameter T1 Thread T2 Thread Thread Size Thread Size 2
G49702-1406 725006715 G49702-1406 1445 5/8-18 in M14X1.5 in
G49702-1606 725006725 G49702-1606 1446 5/8-18 in M16X1.5 in
G49702-1806 725006735 G49702-1806 1447 5/8-18 in M18X1.5 in
1-3 of 3 Items