View All Super Hex Clamps

32007 SUPER HEX CLAMP

Product # 74000007

Top quality clamp with extra-strength construction. Super Hex features a ½" wide band, while the Minex band is 5/16". Durable 200 series stainless steel band and screw housing. One-piece screw housing is interlocked onto band for extra strength. Solid head forged from one piece of steel, cadmium plated. Hex shaped screw with deep slot - tightens with screwdriver, nutdriver or socket wrench.

  • Product Details
    Part # 32007
    Product # 74000007
    Description 32007 SUPER HEX CLAMP
    UPC 072053021608
  • Product Attributes
    Maximum Torque (in/lbs) 20
    Recommended Torque (in/lbs) 14-16
    Screw Type Deep Slot Hex-Head
    Type Stainless Steel (Standard)
  • Specifications
    Band Width (in) .3125
    Clamping Range Max (in) .875
    Clamping Range Min (in) .3125
    Hose I.D. Max (in) .6875
    Hose I.D. Min (in) .21875
    Size 7
  • Packaging details
    Customer Pack 10
    Weight (lbs.) 0.06