Constructed of 100 percent marine grade stainless steel. Bands are 9⁄16" wide with rounded edges. Screws feature 300 series stainless steel construction and deep slotted 5⁄16" hex heads. Saline and corrosion-resistant. Approved for marine applications.
Part # | 32508 |
---|---|
Product # | 74081008 |
Description | 32508 8MM MARINE CLAMP |
UPC | 072053022148 |
Construction | Clamps are constructed of 100% marine grade stainless steel. Bands have rounded edges to prevent cutting. Screws feature 305 grade stainless steel construction and deep slotted hex heads. |
---|
Recommended For | Clamping all types of hose and tubing. |
---|
Customer Pack | 10 |
---|---|
Weight (lbs.) | 0.04 |