View All Marine Clamp

32564 64MM MARINE CLAMP

Product # 74081064

Constructed of 100 percent marine grade stainless steel. Bands are 9⁄16" wide with rounded edges. Screws feature 300 series stainless steel construction and deep slotted 5⁄16" hex heads. Saline and corrosion-resistant. Approved for marine applications.

  • Product Details
    Part # 32564
    Product # 74081064
    Description 32564 64MM MARINE CLAMP
    UPC 072053022278
  • Product Attributes
    Maximum Torque (in/lbs) 60
    Recommended Torque (in/lbs) 30-40
    Screw Type Deep Slot Hex-Head
    Type Stainless Steel (Marine)
  • Specifications
    Band Width (in) .5625
    Clamp Size 64
    Clamping Range Max (in) 4.5
    Clamping Range Min (in) 2.625
    Hose I.D. Max (in) 4
    Hose I.D. Min (in) 2.25
  • Application
    Recommended For Clamping all types of hose and tubing.
  • Construction
    Construction Clamps are constructed of 100% marine grade stainless steel. Bands have rounded edges to prevent cutting. Screws feature 305 grade stainless steel construction and deep slotted hex heads.
  • Packaging details
    Customer Pack 10
    Weight (lbs.) 0.11