The product images shown are Illustrative only and may not be an exact representation of the product.
View All Green Stripe® Stainless Steel Clamps

32201 STAINLESS STEEL CLAMP

Product # 74080001

Gates’ Green Stripe® Stainless Steel Clamps are the perfect solution for work with industrial machinery or in applications where corrosion is likely to become an issue. The durable clamps and screws -- both made of heavy-gauge stainless steel -- and are a dependable and long-lasting pair when you need them most.

  • Housing and 9⁄16" wide band are constructed of heavy-gauge stainless steel
  • Tightening screw is a 400 series stainless steel screw
  • Rounded band edges give your hoses extra protection
  • Hex-shaped screw has a deep slot that tightens with screwdriver, nut driver, or socket wrench
  • Tighten to up 35 in./lbs
  • Product Details
    Part # 32201
    Product # 74080001
    Description 32201 STAINLESS STEEL CLAMP
    UPC 072053021813
  • Product Attributes
    Maximum Torque (in/lbs) 20
    Recommended Torque (in/lbs) 14-16
    Screw Type Deep Slot Hex-Head
    Type Stainless Steel (Heavy-Duty)
  • Specifications
    Band Width (in) .5625
    Clamping Range Max (in) .625
    Clamping Range Min (in) .25
    Hose I.D. Max (in) .5
    Hose I.D. Min (in) .15625
    Size 1
  • Packaging details
    Customer Pack 10
    Weight (lbs.) 0.02

Built to Endure.

These clamps are the best solution for corrosion-prone applications. With a heavy-gauge stainless steel clamp and screw, this combination is strong and durable both for application and against damaging contaminants.

Works for You.

The 400 series stainless steel screw is not only strong and dependable, but the hex-shaped deep slot allows you to tighten with a screwdriver, nut driver, or socket wrench, making it more adaptable than an average screw.