The product images shown are Illustrative only and may not be an exact representation of the product.

Green Stripe® Stainless Steel Clamps

Gates’ Green Stripe® Stainless Steel Clamps are the perfect solution for work with industrial machinery or in applications where corrosion is likely to become an issue. The durable clamps and screws -- both made of heavy-gauge stainless steel -- and are a dependable and long-lasting pair when you need them most.

  • Housing and 9⁄16" wide band are constructed of heavy-gauge stainless steel
  • Tightening screw is a 400 series stainless steel screw
  • Rounded band edges give your hoses extra protection
  • Hex-shaped screw has a deep slot that tightens with screwdriver, nut driver, or socket wrench
  • Tighten to up 35 in./lbs

All Parts

1-10 of 17 Items
Part # Product # Description
32201 74080001 32201 STAINLESS STEEL CLAMP
32207 74080007 32207 STAINLESS STEEL CLAMP
32210 74080010 32210 STAINLESS STEEL CLAMP
32212 74080012 32212 STAINLESS STEEL CLAMP
32216 74080016 32216 STAINLESS STEEL CLAMP
32220 74080020 32220 STAINLESS STEEL CLAMP
32224 74080024 32224 STAINLESS STEEL CLAMP
32228 74080028 32228 STAINLESS STEEL CLAMP
32232 74080032 32232 STAINLESS STEEL CLAMP
32236 74080036 32236 STAINLESS STEEL CLAMP
1-10 of 17 Items

Built to Endure.

These clamps are the best solution for corrosion-prone applications. With a heavy-gauge stainless steel clamp and screw, this combination is strong and durable both for application and against damaging contaminants.

Works for You.

The 400 series stainless steel screw is not only strong and dependable, but the hex-shaped deep slot allows you to tighten with a screwdriver, nut driver, or socket wrench, making it more adaptable than an average screw.