View All Green Stripe® Silicone Hose Clamps

32332 SILICONE HOSE CLAMP

Product # 74000332

Designed for heavy duty trucks, busses, and vehicular equipment applications, Gates Green Stripe® Silicone Hose Clamps provide an extra-tight seal on silicone hose and prevent hose cover extrusion. We've engineered our hose clamps with durable, high-strength stainless steel band, screw, and housing to resist corrosion and withstand tough operating conditions.

  • One-piece band and liner
  • Inner-liner band eliminates hose cover extrusion
  • Combination 5/16" hexagon, deep slot screw head for easy installation
  • Easily tighten clamp with a screwdriver, nut driver,, or socket wrench
  • Wide 9/16" band gives 12½% more compression than ½" band
  • Four-piece construction and 100% mechanical interlock for added strength and torque capability
  • Packaging: 10 per box
  • Product Details
    Part # 32332
    Product # 74000332
    Description 32332 SILICONE HOSE CLAMP
    UPC 072053022056
  • Product Attributes
    Maximum Torque (in/lbs) 60
    Recommended Torque (in/lbs) 30-40
    Screw Type .3125 in. Deep Slot Hex-Head
    Type Silicone Hose Clamp
  • Specifications
    Band Width (in) .5625
    Clamping Range Max (in) 2.5
    Clamping Range Min (in) 1.5625
    Hose I.D. Max (in) 2
    Hose I.D. Min (in) 1.5
    Size 32
  • Packaging details
    Customer Pack 10
    Weight (lbs.) 0.08

Secure Your Silicone Hoses

When working with soft-surface hose materials like silicone, it's critical to use clamps designed specifically for silicone applications. Designed to minimize damage and maximize assembly working life, Gates Green Stripe® Silicone Hose Clamps have a special inside liner to prevent cover extrusion and protect your silicone and soft-hose assemblies.

Inspecting Your Assemblies

We recommend regular inspections of all critical heavy-duty vehicle systems, including your hose assemblies, at around 60,000 miles.

When inspecting your silicone hose, first ensure the engine is cool. Squeeze the hose near the clamps or connectors to feel for weak spots, bulges, leaks, cracks, or rot, and replace the hose and it running at peak performance.