View All Green Stripe® Heavy Duty T-Bolt Clamps

32787 GS T-BOLT CLAMP 8.5-8.8125 IN

Product # 74221087

When you need to keep your operation running, whether you're repairing medium or heavy-duty truck systems, off-road equipment, or industrial applications, keep your hoses in place Green Stripe® Heavy Duty T-Bolt Clamps. Our heavy-duty clamps were designed for use in heavy-vibration environments and have a larger diameter applications to seal liquid or air connections on hoses.

  • Built for use with medium and heavy-duty trucks, off-road equipment, and industrial machinery
  • Designed to operate in high-vibration applications
  • Clamp has large diameter, required for use with large machinery
  • Product Details
    Part # 32787
    Product # 74221087
    Description 32787 GS T-BOLT CLAMP 8.5-8.8125 IN
    UPC 072053896206
  • Product Attributes
    Bolt Type .25 in. - 28 Male Pipe Thread
    Nut Type .4375 in. (11.1 mm) Hex-Head
    Recommended Torque (in/lbs) 75
    Type T-Bolt (Standard)
  • Specifications
    Band Width (in) .75
    Band Width (mm) 19.1
    Clamping Range Max (in) 8.8125
    Clamping Range Max (mm) 223.8
    Clamping Range Min (in) 8.5
    Clamping Range Min (mm) 215.9
    Size 244
  • Application
    Recommended For Use in high vibration and medium-duty applications. Typical applications include industrial machinery, truck air intake systems, cold side charge air systems and off-road equipment.
  • Construction
    Construction T-Bolt Standard Design
    Construction: Band/Bridge 3/4" width, 201/301 stainless steel.
    Construction: Bolt 1/4" - 28 plated steel.
    Construction: Nut 7/16" hex, nylon insert, plated steel locknut.
    Construction: Trunnion Plated Steel
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.26

Engineered for Heavy-Duty

Gates specifically designed and manufactured Green Stripe® Heavy Duty T-Bolt Clamps for use in the harsh conditions found under the hood of heavy-duty trucks. The hose clamps are equipped with a durable, steel t-bolt which can be tightened by a hex-nut for maximum security.

Good Vibrations.

When you're running heavy-duty operations, no matter the application, components will be under the stress of high-vibrations. The Green Stripe® Heavy Duty T-Bolt clamps were designed for use to not only endure, but excel under these harsh conditions.