View All Green Stripe® Heavy Duty T-Bolt Clamps

32785 GS T-BOLT CLAMP 8.0-8.3125 IN

Product # 74221085

When you need to keep your operation running, whether you're repairing medium or heavy-duty truck systems, off-road equipment, or industrial applications, keep your hoses in place Green Stripe® Heavy Duty T-Bolt Clamps. Our heavy-duty clamps were designed for use in heavy-vibration environments and have a larger diameter applications to seal liquid or air connections on hoses.

  • Built for use with medium and heavy-duty trucks, off-road equipment, and industrial machinery
  • Designed to operate in high-vibration applications
  • Clamp has large diameter, required for use with large machinery
  • Product Details
    Part # 32785
    Product # 74221085
    Description 32785 GS T-BOLT CLAMP 8.0-8.3125 IN
    UPC 072053896183
  • Product Attributes
    Bolt Type .25 in. - 28 Male Pipe Thread
    Nut Type .4375 in. (11.1 mm) Hex-Head
    Recommended Torque (in/lbs) 75
    Type T-Bolt (Standard)
  • Specifications
    Band Width (in) .75
    Band Width (mm) 19.1
    Clamping Range Max (in) 8.3125
    Clamping Range Max (mm) 211.1
    Clamping Range Min (in) 8
    Clamping Range Min (mm) 203.2
    Size 228
  • Application
    Recommended For Use in high vibration and medium-duty applications. Typical applications include industrial machinery, truck air intake systems, cold side charge air systems and off-road equipment.
  • Construction
    Construction T-Bolt Standard Design
    Construction: Band/Bridge 3/4" width, 201/301 stainless steel.
    Construction: Bolt 1/4" - 28 plated steel.
    Construction: Nut 7/16" hex, nylon insert, plated steel locknut.
    Construction: Trunnion Plated Steel
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.26

Engineered for Heavy-Duty

Gates specifically designed and manufactured Green Stripe® Heavy Duty T-Bolt Clamps for use in the harsh conditions found under the hood of heavy-duty trucks. The hose clamps are equipped with a durable, steel t-bolt which can be tightened by a hex-nut for maximum security.

Good Vibrations.

When you're running heavy-duty operations, no matter the application, components will be under the stress of high-vibrations. The Green Stripe® Heavy Duty T-Bolt clamps were designed for use to not only endure, but excel under these harsh conditions.