The product images shown are Illustrative only and may not be an exact representation of the product.

Green Stripe® Constant Tension Clamps

Green Stripe® constant tension clamps provide the reusable, self-adjusting band needed for a dependable seal, even in the coldest conditions. The Green Stripe® and Green Stripe® Heavy Duty constant tension clamps feature larger, heavy-gauge, precision-formed spring washers with higher rates of band tension and adjustability for a more dependable seal for use in automotive, truck, and bus cooling systems and turbochargers.

  • All stainless steel construction for maximum corrosion resistance
  • Band and housing – 9/16" wide – GSCT 301 and GSHD 304 stainless steel
  • Hex-head screw – 410 stainless steel GSCT 5/16" and GSHD 3/8" wide
  • A uniform 360° seal
  • Clamping diameters – GSCT 9/16" to 3-1/2" and GSHD 1" to 9-1/8"
  • Tighten Green Stripe® clamps to minimum of 50 in./lbs. and maximum of 85 in./lbs, and heavy-duty clamps to minimum of 75 in./lbs. and maximum of 125 in./lbs

All Parts

1-10 of 11 Items
Part # Product # Description
32710 74080310 32710 GS CONSTANT TENSION CLMP
32712 74080312 32712 GS CONSTANT TENSION CLMP
32716 74080316 32716 GS CONSTANT TENSION CLMP
32720 74080320 32720 GS CONSTANT TENSION CLMP
32724 74080324 32724 GS CONSTANT TENSION CLMP
32728 74080328 32728 GS CONSTANT TENSION CLMP
32732 74080332 32732 GS CONSTANT TENSION CLMP
32736 74080336 32736 GS CONSTANT TENSION CLMP
32740 74080340 32740 GS CONSTANT TENSION CLMP
32744 74080344 32744 GS CONSTANT TENSION CLMP
1-10 of 11 Items

For Fleets that Can't Afford Downtime

You'll find Gates Green Stripe® belts, clamps, and components working hard in fleet engines all over the world, driving heavy-duty vehicle applications with maximum performance under the most demanding driving conditions. We engineer our Constant Tension Clamps to outperform the competition, keeping your hose systems in place and performing when you need them most.