Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Gates® PowerGrip® SB Clamp

    32922 1/2 POWERGRIP SB CLAMP GATR

    Product # 74054003

    Designed for your hose assemblies, Gates® PowerGrip® SB Clamps are maintenance-free, durable hose clamps that retain dynamic tension for any shape of hose and housing, even on out-of-round fittings and applications, to reliably stop leaks without the need for re-tightening. The environmentally-friendly PowerGrip® SB clamps are designed for a secure, tight fit in extreme operating temperatures to eliminate antifreeze leaks and groundwater contamination.

    • Heat-sensitive thermoplastic with a memory to prevent over- or under-tightening.
    • Conform to any shape of hose and housing, even out-of-round fittings.
    • Temperature Range: -40°C to +150°C (-40°F to +302°F).

     PowerGrip® SB Clamp Installation Instructions

     PowerGrip® Clamp Specifications

    • Product Details
      Part # 32922
      Product # 74054003
      Description 32922 1/2 POWERGRIP SB CLAMP GATR
      UPC 072053115413

    Heat-Shrinkable Hose Clamps

    Gates® PowerGrip® SB clamps are engineered with a heat shrinkable tube material that secures hoses more tightly and effectively than traditional metal clamps. The wide clamp construction eliminates damage caused by over-tightening, with a thermoplastic material that's proven to perform in even the harshest of automotive and heavy duty cooling system applications.

    PowerGrip® Clamp Specifications

    Part Number      Size      Nominal Hose ID (in)      Nominal Hose ID (mm)      Fits Hose OD (in)      Fits Hose OD (mm)     
    32915 SB15 1/4 6 1/2 to 11/16 13 to 17
    32919 SB19 3/8 10 11/16 to 13/16 17 to 21
    32922 SB22 1/2 13 13/16 to 15/16 21 to 24
    32925 SB25 5/8 16 15/16 to 1-1/16 24 to 27
    32929 SB29 3/4 19 1-1/16 to 1-3/16 27 to 30
    32932 SB32 7/8 22 1-3/16 to 1-5/16 30 to 33
    32934 SB34 1 25 1-5/6 to 1-1/2 33 to 38
    32941 SB41 1-1/4 32 1-1/2 to 1-3/4 38 to 44
    32948 SB48 1-1/2 38 1-3/4 to 2 44 to 51
    32954 SB54 1-3/4 44 2 to 2-1/4 51 to 57
    32960 SB60 2 51 2-1/4 to 2-1/2 57 to 64
    32967 SB67 2-1/4 57 2-1/2 to 2-3/4 64 to 70
    32973 SB73 2-1/2 64 2-3/4 to 3 70 to 76
    32979 SB79 2-3/4 70 3 to 3-1/4 76 to 83
    32986 SB86 3 76 3-1/4 to 3-1/2 83 to 89
    32990 SB90 3-1/8 79 3-1/2 to 3-5/8 89 to 92

    Features and Benefits

    • Can be used with all brands of silicone hose.
    • Wider sealing area entraps connector bead.
    • Easy to install with ordinary heat gun.
    • Packaging: Ten to carton.

    Just Add Heat.

    Using only a standard heating gun, you can install your PowerGrip® SB hose clamp in minutes. Simply place your clamp onto the hose, work the hose to completely cover the fitting, and apply heat evenly around the clamp until it shrinks tightly over the hose.