View All Gates PowerGrip® SB Clamp

32990 3-1/8 POWERGRIP SB CLAMP GATR

Product # 74054015

Designed for your hose assemblies, Gates PowerGrip® SB Clamps are maintenance-free, durable hose clamps that retain dynamic tension for any shape of hose and housing, even on out-of-round fittings and applications, to reliably stop leaks without the need for retightening. The environmentally-friendly PowerGrip SB clamps are designed for a secure, tight fit in extreme operating temperatures to eliminate antifreeze leaks and groundwater contamination.

  • Easy to install with ordinary heat gun
  • Wider sealing area entraps connector bead
  • Conform to any shape of hose and housing, even out-of-round fittings
  • Heat-sensitive thermoplastic with a memory to prevent over- or under-tightening
  • Wider sealing area entraps connector bead
  • Can be used with all brands of silicone hose
  • Temperature rating: -40°F - 302°F (-40°C - 150°C)
  • Packaging: Ten to carton
  • Product Details
    Part # 32990
    Product # 74054015
    Description 32990 3-1/8 POWERGRIP SB CLAMP GATR
    UPC 072053121728
  • Product Attributes
    Type Thermoplastic
  • Specifications
    Hose O.D. Max (in) 3.625
    Hose O.D. Min (in) 3.5
    Nominal Hose I.D. (in) 3.125
    Size SB90
  • Temperature
    Temperature Range -40°F to +302°F (-40°C to +150°C).
  • Packaging details
    Customer Pack 10
    Weight (lbs.) 0.06924

Heat-Shrinkable Hose Clamps

Gates PowerGrip® SB clamps are engineered with a heat shrinkable tube material that secures hoses more tightly and effectively than traditional metal clamps. The wide clamp construction eliminates damage caused by over-tightening, with a thermoplastic material that's tested to resist automotive chemicals, oil, gasoline, corrosives, and harsh hydraulic fluids.

Just Add Heat.

Using only a standard heating gun, you can install your PowerGrip® SB hose clamp in minutes. Simply place your clamp onto the hose, work the hose to completely cover the fitting, and apply heat evenly around the clamp until it shrinks tightly over the hose.