The product images shown are Illustrative only and may not be an exact representation of the product.

Gates PowerGrip® SB Clamp

Designed for your hose assemblies, Gates PowerGrip® SB Clamps are maintenance-free, durable hose clamps that retain dynamic tension for any shape of hose and housing, even on out-of-round fittings and applications, to reliably stop leaks without the need for retightening. The environmentally-friendly PowerGrip SB clamps are designed for a secure, tight fit in extreme operating temperatures to eliminate antifreeze leaks and groundwater contamination.

  • Easy to install with ordinary heat gun
  • Wider sealing area entraps connector bead
  • Conform to any shape of hose and housing, even out-of-round fittings
  • Heat-sensitive thermoplastic with a memory to prevent over- or under-tightening
  • Wider sealing area entraps connector bead
  • Can be used with all brands of silicone hose
  • Temperature rating: -40°F - 302°F (-40°C - 150°C)
  • Packaging: Ten to carton

All Parts

1-10 of 16 Items
Part # Product # Description
32915 74054001 32915 .25 X L.75 X W.067 AFTM
32919 74054002 32919 .375 X L.75 X W.061 AFTM
32922 74054003 32922 1/2 POWERGRIP SB CLAMP GATR
32925 74054004 32925 .625X L1.00 X W.055 AFTM
32929 74054005 32929 3/4 POWERGRIP SB CLAMP GATR
32932 74054017 32932 1.35 x 1.00 x W.055 AFTM
32934 74054006 32934 1.00X L1.00 X W.055 AFTM
32941 74054007 32941 1 1/4 POWERGRIP SB CLAMP GATR
32948 74054008 32948 1-1/2 POWERGRIP SB CLAMP GATR
32954 74054009 32954 1 3/4 POWERGRIP SB CLAMP GATR
1-10 of 16 Items

Heat-Shrinkable Hose Clamps

Gates PowerGrip® SB clamps are engineered with a heat shrinkable tube material that secures hoses more tightly and effectively than traditional metal clamps. The wide clamp construction eliminates damage caused by over-tightening, with a thermoplastic material that's tested to resist automotive chemicals, oil, gasoline, corrosives, and harsh hydraulic fluids.

Just Add Heat.

Using only a standard heating gun, you can install your PowerGrip® SB hose clamp in minutes. Simply place your clamp onto the hose, work the hose to completely cover the fitting, and apply heat evenly around the clamp until it shrinks tightly over the hose.