Gates® Heater Hose and Fuel Line Connectors use a unique single barb design to provide greater sealability between single or dual inside diameter hoses. Available in straight, 90° elbow and tee shapes - almost any hose configuration can be constructed.
Part # | 28632 |
---|---|
Product # | 73150932 |
Description | 28632 3/8" PLASTIC TEE |
UPC | 072053190991 |
type | Tee Connector |
Customer Pack | 5 |
---|---|
Weight (lbs.) | 0.1 |