Designed for your hose assemblies, Gates® PowerGrip™ SB Clamps are maintenance-free, durable hose clamps that retain dynamic tension for any shape of hose and housing, even on out-of-round fittings and applications, to reliably stop leaks without the need for re-tightening. The environmentally-friendly PowerGrip™ SB clamps are designed for a secure, tight fit in extreme operating temperatures to eliminate antifreeze leaks and groundwater contamination.
Part # | 32967 |
---|---|
Product # | 74054011 |
Description | 32967 2.25X L1.50 X W.075 AFTM |
UPC | 072053117301 |
Customer Pack | 10 |
---|---|
Weight (lbs.) | 0.04317 |
Gates® PowerGrip™ SB clamps are engineered with a heat shrinkable tube material that secures hoses more tightly and effectively than traditional metal clamps. The wide clamp construction eliminates damage caused by over-tightening, with a thermoplastic material that's proven to perform in even the harshest of automotive and heavy duty cooling system applications.
Part Number | Size | Nominal Hose ID (in) | Nominal Hose ID (mm) | Fits Hose OD (in) | Fits Hose OD (mm) |
---|---|---|---|---|---|
32915 | SB15 | 1/4 | 6 | 1/2 to 11/16 | 13 to 17 |
32919 | SB19 | 3/8 | 10 | 11/16 to 13/16 | 17 to 21 |
32922 | SB22 | 1/2 | 13 | 13/16 to 15/16 | 21 to 24 |
32925 | SB25 | 5/8 | 16 | 15/16 to 1-1/16 | 24 to 27 |
32929 | SB29 | 3/4 | 19 | 1-1/16 to 1-3/16 | 27 to 30 |
32932 | SB32 | 7/8 | 22 | 1-3/16 to 1-5/16 | 30 to 33 |
32934 | SB34 | 1 | 25 | 1-5/6 to 1-1/2 | 33 to 38 |
32941 | SB41 | 1-1/4 | 32 | 1-1/2 to 1-3/4 | 38 to 44 |
32948 | SB48 | 1-1/2 | 38 | 1-3/4 to 2 | 44 to 51 |
32954 | SB54 | 1-3/4 | 44 | 2 to 2-1/4 | 51 to 57 |
32960 | SB60 | 2 | 51 | 2-1/4 to 2-1/2 | 57 to 64 |
32967 | SB67 | 2-1/4 | 57 | 2-1/2 to 2-3/4 | 64 to 70 |
32973 | SB73 | 2-1/2 | 64 | 2-3/4 to 3 | 70 to 76 |
32979 | SB79 | 2-3/4 | 70 | 3 to 3-1/4 | 76 to 83 |
32986 | SB86 | 3 | 76 | 3-1/4 to 3-1/2 | 83 to 89 |
32990 | SB90 | 3-1/8 | 79 | 3-1/2 to 3-5/8 | 89 to 92 |
Using only a standard heating gun, you can install your PowerGrip™ SB hose clamp in minutes. Simply place your clamp onto the hose, work the hose to completely cover the fitting, and apply heat evenly around the clamp until it shrinks tightly over the hose.