Quik-Lok™ Heater Hose Connectors provide OE-quality and a faster, easier way to connect replacement heater hose on cars and light trucks. Suitable for all heater hose applications, Gates Quick-Lok™ solutions are ideal for hard to reach connections.
Part # | 28500 |
---|---|
Product # | 73158500 |
Description | 28500 5/8" HOSE CONNECTOR |
UPC | 072053297805 |
Tube Outside Diameter (in) | .625 |
Hose Inside Diameter (in) | 0.625 |
type | Quick-Lok Straight Connector |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.06 |
Gates® Quick-Lok™ Connectors for Heater Hose offer an easy aftermarket replacement solution that saves automotive technicians and mechanics time and reduces the potential for error versus threaded connectors. An audible click and snap indicates that the connector has been properly installed without worry whether the connection has been under or over-torqued.
Our long-standing partnerships working with automotive OEMs on production vehicles enable us to produce aftermarket parts of superior quality, durability, and performance. In fact, with their high quality manufacturing and error-free installation, Gates® Quick-Lok™ Connectors for Heater Hose have been by leading automobile and truck OEMs for years.