Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Heater Hose Assemblies

    HHA112 HEATER HOSE ASSY GATR

    Product # 32661006

    Made with OE materials, Gates’ heater hose assemblies provide an OE-exact fit at significant cost savings compared to the OE dealer, so you can perform costly, difficult system repairs with confidence. All hose assemblies are manufactured with heavy-gauge steel tubing, strong welds, and high resistance against corrosion and rust for long-lasting, complete system solution.

    • Includes everything necessary for a complete assembly repair.
    • Manufactured with heavy-gauge steel tubing, tough welds, and OE-exact hose material for high corrosion, rust, and vibration resistance.

    • Product Details
      Product # 32661006
      Description HHA112 HEATER HOSE ASSY GATR
      UPC 770075605317
      Includes Switch Port false
      type Heater Hose Assembly
      Length (in) 33.375
      Length (mm) 847.7

    Hose Assemblies Made Simple.

    Heater hose replacements can be a difficult, costly, and time-consuming project. And as automotive experts, we know difficult projects call for high-quality materials. With Gates® Heater Hose Assemblies, you'll get the complete assembly components with OE-exact fit to virtually every import or domestic vehicle on the road today - making your installations and inventory easier.

    Gates brings OE to the Aftermarket

    Gates® develops our automotive aftermarket parts in partnership with more than 35 of the top automotive OEMs around the world, so you can trust premium-grade automotive parts with exceptional fit, function, and performance that fit virtually every vehicle on the road today.