It can be difficult to find hoses that easily adapt to sharp bends in your assemblies. Gates created a 90° Molded Heater Hose to make replacing hoses with existing sharp bends easy. Conveniently, our 22 sizes handle thousands of applications and are built to last because they resist electrochemical degradation and water permeation. Do not use for fuel or oil transfer applications.
| Part # | 28468 |
|---|---|
| Product # | 42611684 |
| Description: | 28468 GATR |
| UPC | 72053062021 |
| Arm Length 1 (in) | 4 |
| Arm Length 1 (mm) | 102 |
| Arm Length 2 (in) | 18 |
| Arm Length 2 (mm) | 457 |
| Centerline Length (in) | 22 |
| Centerline Length (mm) | 559 |
| Hose Inside Diameter (in). | 0.625 |
| Hose Inside Diameter (mm) | 15.9 |
| Inside Diameter 1 (in) | 0.625 |
| Inside Diameter 1 (mm) | 16 |
| Inside Diameter 2 (in) | 0.625 |
| Inside Diameter 2 (mm) | 16 |
| Angle. | 90 |
| Caution | Do not use for fuel or oil transfer applications. |
|---|
| Customer Pack | 632 |
|---|---|
| Weight (lbs.) | 0.46 |
Thousands of Applications. The days of trying to finagle a hose into a stubborn angle are over. With the special 90° Molded Heater Hose solution from Gates®, you can easily install a hose meant for those inconvenient spaces on thousands of different applications with just 22 sizes.
With solutions fit to so many applications in under 25 sizes, your need to store, manage, and buy additional hoses will significantly decrease. More applications, fewer hoses, less money - that's how Gates® works to better your business, and Power Your Progress.