Gates Dual Inside Diameter, or Dual I.D., molded heater hose is designed for durable, long-lasting OE-quality performance on cars, light trucks, and other applications requiring diameter changes.
| Part # | 18083 |
|---|---|
| Product # | 42570018 |
| Description: | HOSE CH GATR 18083 |
| UPC | 72053178210 |
| Number of Branches | 0 |
| Centerline Length (in) | 36 |
| Centerline Length (mm) | 914 |
| Hose Inside Diameter (in). | 0.62 |
| Hose Inside Diameter (mm) | 16 |
| Inside Diameter 1 (in) | 0.62 |
| Inside Diameter 1 (mm) | 16 |
| Inside Diameter 2 (in) | 0.75 |
| Inside Diameter 2 (mm) | 19 |
| Material | EPDM |
|---|
| Caution | Do not use for fuel or oil transfer applications. |
|---|
| Customer Pack | 80 |
|---|---|
| Weight (lbs.) | 0.79 |
When creating our Dual I.D. heater hoses, we wanted to tackle the leading cause of hose failure: electrochemical degradation, or ECD. This occurs when the hose, hydraulic fluid, and engine/radiator fittings form a galvanic cell or "battery," creating a chemical reaction that allows micro-cracks to form in the hose tube. Fluid seeps into these cracks or striations and breaks down the reinforcement, leading to hose failure and, ultimately, roadside breakdowns.
We worked to engineer our EPDM heater hose material compound with superior electrochemical resistance, so your Gates® hoses will last longer and keep your engine systems running stronger.
For a secure fit to virtually every vehicle on the road today, Gates® precision-manufactures our molded engine hoses with exclusively-developed factory processes to ensure compatibility and exceptional performance to vehicle manufacturer specifications.