Premium hose constructed for long service life. Unaffected by most coolants and non-oil based coolant additives and by high cooling system pressures. Good resistance to high temperatures for extended periods of time. CAUTION: Do not use for fuel or oil transfer applications.
| Part # | 28489 |
|---|---|
| Product # | 32704390 |
| Description: | 28489 3/8" HEATER HOSE- POLYBAGGED |
| UPC | 72053194982 |
| Centerline Length (ft) | 6 |
| Centerline Length (in) | 72 |
| Centerline Length (m) | 1.83 |
| Centerline Length (mm) | 1829 |
| Hose Inside Diameter (in). | 0.375 |
| Hose Inside Diameter (mm) | 9.5 |
| Inside Diameter 1 (in) | 0.375 |
| Inside Diameter 1 (mm) | 9.5 |
| Inside Diameter 2 (in) | 0.375 |
| Inside Diameter 2 (mm) | 9.5 |
| Working Pressure (psi) | 60 |
| Customer Pack | 50 |
|---|---|
| Weight (lbs.) | 1.0 |