Get more out of your heater hose with a Safety Stripe™ Heater Hose constructed for extra-long service life. Intended for use on cars and light trucks, this EPDM hose is unaffected by most coolants, non-oil based coolant additives, and high cooling system pressures. Additionally, it is resistant to high temperatures for extended periods of time, which aids in prolonging its service life, resulting in a more efficient engine.
| Part # | 28413 |
|---|---|
| Product # | 32704378 |
| Description: | 28413 SS HEATER HOSE |
| UPC | 72053066333 |
| Centerline Length (ft) | 50 |
| Centerline Length (in) | 600 |
| Centerline Length (m) | 15.24 |
| Centerline Length (mm) | 15240 |
| Hose Inside Diameter (in). | 1 |
| Hose Inside Diameter (mm) | 25.4 |
| Inside Diameter 1 (in) | 1 |
| Inside Diameter 1 (mm) | 25 |
| Inside Diameter 2 (in) | 1 |
| Inside Diameter 2 (mm) | 25 |
| Working Pressure (psi) | 45 |
| Caution | Do not use for fuel or oil transfer applications. Not recommended for heavy-duty truck, bus and off-road construction equipment; use Green Stripe® heater hose for these applications. |
|---|
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 20.11 |
Gates® engineers our automotive aftermarket parts in partnership with the top OEMs around the world, so you can trust premium-grade automotive and light truck parts that are built to last.
Gates® Safety Stripe™ Heater Hose was constructed for a longer service life than other heater hoses. By developing the hose to be resistant to potentially damaging elements and chemicals and additives, this hose will keep your engine running efficiently no matter how long the road.