Made with OE materials, Gates’ heater hose assemblies provide an OE-exact fit at significant cost savings compared to the OE dealer, so you can perform costly, difficult system repairs with confidence. All hose assemblies are manufactured with heavy-gauge steel tubing, strong welds, and high resistance against corrosion and rust for long-lasting, complete system solution.
Part # | HHA152 |
---|---|
Product # | 32661152 |
Description | HHA152 HEATER HOSE ASSY GATR |
Centerline Length (in) | 18.25 |
Centerline Length (mm) | 464 |
Outside Diameter (in) | 1.05 |
Outside Diameter (mm) | 27 |
Material | Plastic |
---|
Weight (lbs.) |
---|
Heater hose replacements can be a difficult, costly, and time-consuming project. And as automotive experts, we know difficult projects call for high-quality materials. With Gates® Heater Hose Assemblies, you'll get the complete assembly components with OE-exact fit to virtually every import or domestic vehicle on the road today - making your installations and inventory easier.
Gates® develops our automotive aftermarket parts in partnership with more than 35 of the top automotive OEMs around the world, so you can trust premium-grade automotive parts with exceptional fit, function, and performance that fit virtually every vehicle on the road today.