Silicone Heater Hoses are constructed with polyester-reinforced silicone, making them extremely durable and suited for high-temperature applications such as radiators, heaters, and other coolant transfer hose uses.
| Part # | 26239 |
|---|---|
| Product # | 32300039 |
| Description: | 26239 3/8" X 25FT DURION HEATER |
| UPC | 72053341409 |
| Centerline Length (ft) | 25 |
| Centerline Length (in) | 300 |
| Centerline Length (m) | 7.62 |
| Centerline Length (mm) | 7620 |
| Hose Inside Diameter (in). | 0.375 |
| Hose Inside Diameter (mm) | 9.5 |
| Inside Diameter 1 (in) | 0.375 |
| Inside Diameter 1 (mm) | 10 |
| Inside Diameter 2 (in) | 0.375 |
| Inside Diameter 2 (mm) | 10 |
| Working Pressure (psi) | 60 |
| Caution | Do not use for fuel or oil transfer applications. |
|---|
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 3.98 |