Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Electric Heater Valves

    EHV104 ELEC HTR VALVE GATR

    Product # 74741104

    Gates Electric Heater Control Valves are designed to OE specifications in fit, form and performance. They precisely adjust the amount of coolant flowing through the heater core to control the temperature setting in the passenger compartment.

    • OE exact and application-specific design ensures and easy fit and installation.
    • Designed with high quality materials for a long service life.
    • Plastic outlets made of 100% virgin resins to prevent premature warping.
    • Metal components are 301 stainless steel to resist corrosion.
    • Mounting brackets and hardware included as required.

    • Product Details
      Product # 74741104
      Description EHV104 ELEC HTR VALVE GATR
      UPC 770075717577
      Electrical Connector Type Female
      Inlet 1 Outside Diameter (in) .75
      Inlet 1 Outside Diameter (mm) 19
      Outlet 1 Outside Diameter (in) .625
      Outlet 1 Outside Diameter (mm) 16
      Outlet 2 Outside Diameter (in) .625
      Outlet 2 Outside Diameter (mm) 16