Gates Electric Heater Control Valves are designed to OE specifications in fit, form and performance. They precisely adjust the amount of coolant flowing through the heater core to control the temperature setting in the passenger compartment.
Part # | EHV121 |
---|---|
Product # | 74741121 |
Description | EHV121 ELEC HTR VALVE GATR |
Electrical Connector Type | Female |
Inlet 1 Outside Diameter (in) | 0.90800000000000003 |
Inlet 1 Outside Diameter (mm) | 23 |
Outlet 1 Outside Diameter (in) | 0.90800000000000003 |
Outlet 1 Outside Diameter (mm) | 23 |
Material | Plastic, Steel |
---|
Weight (lbs.) |
---|