If your in-tank applications and fuel systems cause your hoses to be in constant contact with gasoline or other fuel fluids, you need the Gates Submersible Fuel Hose. Most fuel lines are only designed to handle fuel on the interior of the hose, which can be damaged if the exterior is exposed to fuel. Gates Submersible Fuel Line Hose is capable of handling multiple types of gasoline and fuels, including gasoline, alcohol-extended gasoline, ethanols, biodiesel or diesel fuel in fully-immersed, mobile and stationary applications. Engineered for fully submersible use, these hoses are excellent for use on gas tank fuel pumps.
Part # | 27084 |
---|---|
Product # | 42190006 |
Description | 27084 3/8"X32.8 FT SUBMERSIBLE FUEL LINE |
UPC | 770075459521 |
Centerline Length (ft) | 32.8 |
Centerline Length (m) | 10 |
Hose Inside Diameter (in). | 0.375 |
Hose Inside Diameter (mm) | 9.52 |
Temperature Range | Maximum temperature rating: +302°F (+150°C). |
type | Submersible Fuel Line Hose |
Working Pressure (psi) | 100 |
Customer Pack | 52 |
---|---|
Weight (lbs.) | 5.68 |
Gates® has taken fuel hose innovation one step further by creating a hose that is compatible with constant contact with fuel and other liquid petroleum distillates to avoid premature hose failure. Our Submersible Fuel hose contains a special compound called Fluoroelastomer (FKM), which resists gas permeation and aging, with an Aramid Fiber reinforcement that is pound-for-pound stronger than steel.
Submersive fuel hoses are regularly shipped in bulk, and with a minimum order, we'll precut to the custom length required by your application.